We are using cookies to provide our services

By using our services you agree to our use of cookies

COLLAR CHAIR WOODEN FEET 296.41.C 296.1B.C

Unique ref.: COLLAR_CHAIR_WOODEN_FEET_296-41-C_296-1B-C
Brand: Sancal
Product family: CHAIR
Product group: COLLAR
Width (mm): 6100
Height (mm): 7200
Depth (mm): 5300
Date of publishing: 2016-07-01
Edition number: 2
Type: Object (single object)
Download (7)
A chair from an atelier.

Designed by Skrivo, the inspiration for the initial concept was stimulated by the way a collar folds. This creates a more comfortable chair as well as adding a distinct visual detail.

Collar combines technology and handcraft. The injection-moulded interior followed intense modelling. The upholstery is tailored just like a made-to-measure suit. Even the buttons and the piping are upholstered to match the seat cushion, underscoring the importance of every last detail.

Now a new version of the product has been conceived by Sancal: the Collar Mao. The original design sports a wing collar, the new version reminds us of a mandarin collar: hence the Mao reference. This version is slightly lighter and thinner, making it ideal as a dining chair.

The feet are available in wood or metal. The ash is available in any wood colour from our collection. The metal is available in textured epoxy: black, grey or brown.

IMPORTANT
The base of the Collar and its cushion are priced separately to allow for different fabric combinations. They are not available as individual products.

The colour of the feet must be specified in the order. To view the colours available please see ash wood stains and metal finishes.

The buttons will be covered in the same fabric as the cushion.

The fabric used on the seat cushion and side buttons will also be used for the piping on the Mao version of the Collar chair.

Only available in fabrics from sample books: 72, 97, 101, 106, 107, 108, 110, 112,113, Remix 2, Steelcut 2 and Steelcut Trio.


Material main: Polyurethane
Material secondary: Ash
Designed in: Italy
Manufactured in: Spain
Weight Net (Kg): 12

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 23 00
OmniClass Title: Residential Furniture and Equipment
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved