We are using cookies to provide our services

By using our services you agree to our use of cookies

Plexline®

Unique ref.: PL
Brand: Rytec Corporation
Product family: Doors
Product group: Industrial
Date of publishing: 2017-02-09
Edition number: 2
Type: Object (single object)
Download (1)
Combining the high performance of composite materials with the benefits of Rytec high-speed doors, the Plexline is designed for high-traffic, interior applications where durability, speed and visual impact are paramount. The fiberglass composite materials offer strength, long-life and the durability of stainless steel, at a remarkably low price.   

Opens at up to 50 inches per second.
Strong and durable composite materials are corrosion-resistant, chemical-resistant, and more impact-resistant than stainless steel.
Smooth lines and curvilinear structure create a sleek, modern appearance that is easy to clean.
Edge-to-edge brush seal at the top, two brushes in each side column seals against both sides of the door panel and a vinyl loop along the floor completes the seal.
Quick-Set™ repair system permits the operator to reset the door with the push of a button after aligning the bottom bar.
Safety features include two sets of thru beam photo eyes, automatic reversing edge and Pathwatch™ Safety Light System.


Material main: Fabric
Material secondary: Fiber Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Industrial
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
CSI MasterFormat 2014 Code: 08 30 00
CSI MasterFormat 2014 Title: Specialty Doors and Frames
OmniClass Number: 23-17 11 13 25
OmniClass Title: Overhead Metal Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Asia
  • British Indian Ocean Territory
  • China
  • Christmas Island
  • Hong Kong
  • India
  • Japan
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • French Polynesia
  • Guam
  • New Zealand
  • Samoa
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved