We are using cookies to provide our services

By using our services you agree to our use of cookies

Fast-Seal®

Unique ref.: FS
Brand: Rytec Corporation
Product family: Doors
Product group: Industrial
Date of publishing: 2017-07-20
Edition number: 1
Type: Object (single object)
Download (1)
The Fast-Seal door was the first high-speed rolling door that could take a hit without suffering damage. The Break-Away™ bottom bar along with the patented System II™ counterbalance and tension system are why the Fast-Seal remains the best exterior high-speed door on the market today.

Opens at up to 50 inches per second.
Built to withstand pressure and winds using the System II independent counterbalance and tensioning system.
Patented Break-Away™ bottom bar can be reset in just seconds, without tools.
Standard 3-ply panel comes with a five-year warranty and a lifetime warrranty on coutnerweights and tension springs.
AC drive and counterbalanced door design allow for greater operating speeds.
Safety features include two sets of thru beam photo eyes, automatic reversing edge and Pathwatch® Safety Light System.


Material main: Fabric
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Industrial
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
CSI MasterFormat 2014 Code: 08 30 00
CSI MasterFormat 2014 Title: Specialty Doors and Frames
OmniClass Number: 23-17 11 13 25
OmniClass Title: Overhead Metal Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Asia
  • British Indian Ocean Territory
  • China
  • Christmas Island
  • Hong Kong
  • India
  • Japan
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • French Polynesia
  • Guam
  • New Zealand
  • Samoa
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved