We are using cookies to provide our services

By using our services you agree to our use of cookies

Garden Easy Chair

Unique ref.: roshults_garden_easy_chair
Brand: Röshults
Product family: Outdoor Furniture
Product group: Garden Easy
Width (mm): 850
Height (mm): 600
Depth (mm): 860
Date of publishing: 2015-10-22
Edition number: 1
Type: Object (single object)
Download (4)
The Garden Easy products are the most generous in size of our furniture range. Optimal comfort and cozy feeling for the most relaxing days of the year.

Broberg & Ridderstråle has designed this exclusive lounge series consisting of 3-seating sofa, 2-seating sofa and armchair. Lounge tables in three different sizes are also available. Sofas and armchairs are made in sunbrella fabric to withstand moisture and some rain. The steel is stainless and wooden details are made of teak. We consider the details so you can just take it easy. For the authentic lounge feeling, add our outdoor pillows Garden Easy Pillow.

Material main: Stainless steel
Material secondary: Teak
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: SS-20-25-22-30
Uniclass 2.0 Description: Fabric Membrane Ceiling Systems

All BIM objects are real products from real manufacturers confirmed and approved