We are using cookies to provide our services

By using our services you agree to our use of cookies

ETICS facade REDArt Silicato

Unique ref.: redart_silicato
Brand: ROCKWOOL Peninsular
Product family: Paneles
Product group: fachada
Date of publishing: 2018-04-16
Edition number: 1
Type: Assembly (multiple objects)
Brick façade with ROCKWOOL's REDArt Exterior Thermal Insulation Cladding System (ETICS), with Silicate top coat

Thermal and acoustic insulation, with the REDArt system Silicate top coat by ROCKWOOL, composed by: REDArt Adhesive, gray, for fixing stone wool panels on vertical walls. ROCKWOOL RockSATE Duo Plus stone wool panel, double density, thermal conductivity 0.035 W / (mK), and A1 fire reaction Euroclass; expansion plug and polypropylene nail, with sealing ring, for mechanical insulation fixation; REDArt Base Coat Plus with Mesh Reinforcement base layer, 3.5x3.8 mm light, anticalcalis, 160 g / m², for reinforcement of the mortar (in the protective layer); REDArt Silicate Primer, excellent adhesion and coating properties, as well as its high penetrability. It is resistant to water and frost, permeable to steam, reduces the absorption capacity of the substrate and provides an optimum adhesion of the top coat; REDArt Silicate top coat, grain thickness 1.5mm, circular trowelled finish by trowel, for external wall finishing.


Material main: Stone Wool
Material secondary: Ceramics
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L6815
Uniclass 1.4 Description: Thermal insulation
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Andorra
  • Portugal
  • Spain
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - External Walls

Name Value
Insulation Type stone wool

All BIM objects are real products from real manufacturers confirmed and approved