We are using cookies to provide our services

By using our services you agree to our use of cookies

Ventilated facade REDAir

Unique ref.: redair
Brand: ROCKWOOL Peninsular
Product family: Paneles
Product group: fachada
Date of publishing: 2018-04-16
Edition number: 1
Type: Assembly (multiple objects)
Brick façade with REDAir ventilated façade system by ROCKWOOL, with Ventirock Duo insulation and Rockpanel external cladding

REDAir ventilated façade system, composed of: stone wool external cladding with a density of 1,050Kg / m3 from the ROCKPANEL Colours Standard range in a 3.050x1.200x8 m format; the panel will be fixed on vertical profiles by ROCKPANEL rivets in aluminum EN AW-5019 (AIMg5), diameter of head of Ø 14 mm, diameter of shank of 5 mm, with the head covered in the color chosen according to ETA-07/0141. The vertical uprights will be standard aluminum EN AW-6063 T 66 in "L" of 50x42x2mm, and "T" of 110x52x2mm, max. 3000mm. The profiles will overlap to the brackets (20mm minimum) in the form of "L" with thermal bridge break, lateral clamp to facilitate the assembly of the vertical profiles, aluminum alloy EN AW-6063 T 66. Dimensions of the bracket 86x68x90mm and 166x68x90mm. To fix the uprights and brackets a self drilling screw, diameter 5.5mm and length 19mm, stainless steel will be used. Diameter of head 8mm. 3 mm of the screw will remain unthreaded, so we avoid compression of the profiles. The corbels, in the most usual case, will be anchored to the base wall by hexagonal head anchor with large plastic collar, to avoid galvanic torque, and Torx 40 stainless steel A4 tip. Drilling diameter 10mm and anchor length 50mm. (Attention: Check support for the choice of the optimal anchor). The facade insulation will be made of ROCKWOOL Ventirock Duo stone wool, double density, thermal conductivity 0.034 W / (mK), and A1 fire reaction Euroclass. The contours of the windows will also be protected with Rocksol insulation, monodensity, thermal conductivity 0.041 W / (mK), and Euroclase A1 for reaction to fire. All stone wool panels will be fixed to the base wall with plastic dowels, anchored by hitting. The fixings must be suitable for the support in reference to the categories of use that appear in the ETAG 0014. 1 fixing per panel will be used.


Material main: Stone Wool
Material secondary: Ceramics
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L6815
Uniclass 1.4 Description: Thermal insulation
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Andorra
  • Portugal
  • Spain
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - External Walls

Name Value
Insulation Type stone wool
Material stone wool

All BIM objects are real products from real manufacturers confirmed and approved