We are using cookies to provide our services

By using our services you agree to our use of cookies

Rockfon Blanka®

Unique ref.: 33543
Brand: Rockfon
Product family: Suspended Ceilings
Product group: Blanka
Date of publishing: 2017-12-14
Edition number: 2
Type: Object (single object)
Download (4)
  • Rockfon Blanka has a smooth, deep matt, super white surface with high light reflection and light diffusion, which contributes to energy savings and a bright and comfortable indoor environment.
  • Rockfon Blanka’s non-directional surface reduces installation time and the anti-static surface withstands exposure to The enhanced surface durability makes Rockfon Blanka more resistant to dirt and everyday wear and tear, extending the product lifetime.


Material main: Stone Wool
Material secondary: Steel
Designed in: Denmark
Manufactured in:

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Ceiling panels
UNSPSC code: 30161602
Uniclass 1.4 Code: L541
Uniclass 1.4 Description: Ceiling tiles
Uniclass 2.0 Code: SS-20-25
Uniclass 2.0 Description: Ceiling And Soffit Systems
Uniclass 2015 Code: Ss_30_25_22_90
Uniclass 2015 Description: Unit/ modular suspended ceiling systems
NBS Reference Code: 20-25
NBS Reference Description: Ceiling And Soffit Systems
CSI MasterFormat 2014 Code: 09 51 00
CSI MasterFormat 2014 Title: Acoustical Ceilings
OmniClass Number: 23-15 13 21
OmniClass Title: Ceiling Panels
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Color Super white
Corrosion Resistance Up to 100% RH 1/C/0N 2/C/0N if tile width and length > 700 mm
Fire Resistance A1
Grid Type metal
Impact Strength Class 3A (Fastening clip) Impact resistance of Rockfon Blanka with edge Z or M mounted with fastening clip has been tested in accordance with EN13964 – Annex D and approved as Class 3A
Integral Finish Smooth
Length 600 mm — 2400 mm
Material Stone wool tile - Visible side: smooth, deep matt, super white painted fleece - Rear side: high performance membrane - Durable painted edges
Method of Installation Suspended
Noise Reduction Coefficient αw: up to 1.00 (Class A)
Panel Size 300 mm — 2400 mm
Panel Thickness 20 mm — 25 mm
Product Type Ceiling tile
Recyclable True
Shape Square and rectangular
Special Coating Property Stone wool provides no sustenance to micro-organisms.
Standards, Certification, and Documentation http://www.rockfon.co.uk/u/website_eu_product/43902/ROCKFON%20Blanka/
Sustainability Website URL http://www.rockfon.co.uk/u/website_eu_product/43902/ROCKFON%20Blanka/
Texture smooth, deep matt, super white painted fleece
Thermal Insulance NPD
Thickness 20 mm — 25 mm
Width 300 mm — 1200 mm

All BIM objects are real products from real manufacturers confirmed and approved