We are using cookies to provide our services

By using our services you agree to our use of cookies

Rockfon Eclipse Oval

Unique ref.: 22764
Brand: Rockfon
Product family: Islands
Product group: Eclipse
Date of publishing: 2017-12-14
Edition number: 1
Type: Object (single object)
Download (4)
  • Innovative and aesthetically pleasing frameless acoustic islands offering excellent sound absorption.
  • Quick and easy to install, used alone or when a traditional suspended ceiling cannot be installed.
  • Available in square, rectangular or shaped formats with bevelled edges for maximum design freedom, plus in an unlimited number of custom colours using NSC.
  • Perfect for thermal mass installations with rear surface providing excellent heat and light reflection.

Material main: Stone Wool
Material secondary: Steel
Designed in: Denmark
Manufactured in:

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Ceiling panels
UNSPSC code: 30161602
Uniclass 1.4 Code: L541
Uniclass 1.4 Description: Ceiling tiles
Uniclass 2.0 Code: SS-20-25
Uniclass 2.0 Description: Ceiling And Soffit Systems
Uniclass 2015 Code: Ss_30_25_22_90
Uniclass 2015 Description: Unit/ modular suspended ceiling systems
NBS Reference Code: 20-25
NBS Reference Description: Ceiling And Soffit Systems
CSI MasterFormat 2014 Code: 09 51 00
CSI MasterFormat 2014 Title: Acoustical Ceilings
OmniClass Number: 23-15 13 21
OmniClass Title: Ceiling Panels

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Color Super white
Corrosion Resistance Up to 100% RH - Rockfon Eclipse is not suitable for use in swimming pools or outdoors. For more information, please contact Rockfon.
Fire Resistance A1
Grid Type NPD
Impact Strength NPD
Integral Finish Smooth
Length 1760
Material Stone wool island - Visible side: smooth, deep matt, super white painted fleece - Rear side: white backing fleece - Painted edges
Method of Installation Suspended
Noise Reduction Coefficient NPD
Product Type Acoustical ceiling island
Recyclable True
Shape Oval
Special Coating Property Stone wool provides no sustenance to micro-organisms.
Standards, Certification, and Documentation http://www.rockfon.co.uk/u/website_eu_product/7826/ROCKFON%20Eclipse%C2%AE/
Sustainability Website URL http://www.rockfon.com/sustainability/sustainability-c8-mega
Texture Smooth, deep matt, super white painted fleece
Thickness 40
Width 1160

All BIM objects are real products from real manufacturers confirmed and approved