Unique ref.: | 22761 |
---|---|
Brand: | Rockfon |
Product family: | Islands |
Product group: | Eclipse |
Date of publishing: | 2017-12-14 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.rockfon.co.uk/u/website_eu_product/7826/ROCKFONEclipse/ |
---|---|
Installation instructions: | http://www.rockfon.co.uk/u/website_eu_product/7826/ROCKFONEclipse/ |
COBie Product Data Sheet: | |
Product certification: | http://www.rockfon.co.uk/u/website_eu_product/7826/ROCKFONEclipse/ |
Technical description: | http://bimobject.com/en/product/downloadobjectfile?id=c6ffeb49-2617-4a69-a... |
Instruction video: | http://www.rockfon.co.uk/u/website_eu_product/7826/ROCKFONEclipse/ |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://bimobject.com/en/rockfon/product/22761
Material main: | Stone Wool |
---|---|
Material secondary: | Steel |
Designed in: | Denmark |
Manufactured in: |
BIMobject Category: | Construction - Ceilings |
---|---|
IFC classification: | Ceiling |
UNSPSC name: | Ceiling panels |
UNSPSC code: | 30161602 |
Uniclass 1.4 Code: | L541 |
Uniclass 1.4 Description: | Ceiling tiles |
Uniclass 2.0 Code: | SS-20-25 |
Uniclass 2.0 Description: | Ceiling And Soffit Systems |
Uniclass 2015 Code: | Ss_30_25_22_90 |
Uniclass 2015 Description: | Unit/ modular suspended ceiling systems |
NBS Reference Code: | 20-25 |
NBS Reference Description: | Ceiling And Soffit Systems |
CSI MasterFormat 2014 Code: | 09 51 00 |
CSI MasterFormat 2014 Title: | Acoustical Ceilings |
OmniClass Number: | 23-15 13 21 |
OmniClass Title: | Ceiling Panels |
Name | Value |
---|---|
Color | Super white |
Corrosion Resistance | Up to 100% RH - Rockfon Eclipse is not suitable for use in swimming pools or outdoors. For more information, please contact Rockfon. |
Fire Resistance | A1 |
Grid Type | NPD |
Impact Strength | NPD |
Integral Finish | Smooth |
Length | 800 mm — 1160 mm |
Material | Stone wool island - Visible side: smooth, deep matt, super white painted fleece - Rear side: white backing fleece - Painted edges |
Method of Installation | Suspended |
Noise Reduction Coefficient | NPD |
Panel Size | 800 mm — 1160 mm |
Panel Thickness | 40 |
Product Type | Acoustical ceiling island |
Recyclable | True |
Shape | Circle |
Special Coating Property | Stone wool provides no sustenance to micro-organisms. |
Standards, Certification, and Documentation | http://www.rockfon.co.uk/u/website_eu_product/7826/ROCKFON%20Eclipse%C2%AE/ |
Sustainability Website URL | http://www.rockfon.com/sustainability/sustainability-c8-mega |
Texture | Smooth, deep matt, super white painted fleece |
Thermal Insulance | Perfect for thermal mass installations with rear surface providing excellent heat and light reflection |
Thickness | 40 |
Width | 800 mm — 1160 mm |
All BIM objects are real products from real manufacturers confirmed and approved