We are using cookies to provide our services

By using our services you agree to our use of cookies

BALI - ACPS ABS PT BALI NEGRO 30,5X61

Unique ref.: F42013516
Brand: Roca
Product family: TUTTOMASSA PORCELAIN
Product group: BALI
Width (mm): 300
Height (mm): 9
Depth (mm): 610
Date of publishing: 2018-02-08
Edition number: 1
Type: Object (single object)
Download (6)
Tuttomassa porcelain tile with stone texture, neutral colors and moderate shade variation among pieces. Indicated for internal and external areas, commercial or residential, of intense traffic, including swimming pool, external stair and ramps with maximum 10% inclination. Minimum joint recommended of 3mm.
Gray, cement, beige, brown, stone, satin, bold


Material main: Ceramics
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Building Materials - Tiles
IFC classification: Covering
UNSPSC name: Tiles and flagstones
UNSPSC code: 301317
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
This product is available in:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Application External Areas
Color Black
Linear Dimensions 610
Material Tuttomassa Porcelain
Texture Matte
Tile Type Bold

All BIM objects are real products from real manufacturers confirmed and approved