We are using cookies to provide our services

By using our services you agree to our use of cookies

Disposable formwork - Hercules

Unique ref.: disposable-formwork-hercules
Brand: Project For Building
Product family: Formwork
Product group: Hercules
Width (mm): 500
Depth (mm): 750
Date of publishing: 2018-09-14
Edition number: 1
Type: Object (single object)
Download (1)
Hercules were devised to satisfy the most var­ied requirements of height, in particular where the foundation beams have thicknesses greater than 70 cm. These disposable formworks are made from recycled plastic for creating ventilated crawl spaces.
Formed of a base and a leg, they can reach the following heights.
On the upper part of the Leg, as well as on the surface of the Base, there are indicators (arrows) which, during the installation phase, should always be facing the starting angle.
The special interlocking system between the Leg and Base allows quick installation and guarantees the robustness and stability of the Hercules during the casting stage.
Hercules, being formworks, have been de­signed to withstand the weight of operators and concrete during the casting stage. The useful load varies in function of the slab thickness and the lean concrete below. With Hercules there is no waste. Indeed, all the elements that are cut are reused by placing them on opposite sides.

a1) RcK 150 concrete must be used for lean concrete casting 150 cm thick. ….. For the laying the Hercules formworks.
a2) For loads greater than Kg./m2 4000 and/or constructions in seismic areas, the foundation must be in RcK 150 with electro-welded mesh Ø 6 10×10.
b) Supply and dry laying on the floor formed of plastc Hercules formworks, H. cm.…….. .
Installation should be carried out following the arrow indicators.
c) Supply and installation of reinforcement, consisting of welded mesh Ø6 20×20.
d) Supply and installation of concrete RcK 250 to fill Hercules and formation of slab with thickness of … cm……… .
NB: When a floor is being made with finished casting, the concrete should be cast in two phases: the first for filling the legs and levelling the element and the second for making the flooring slab.
After this, the “expansion joints” should be made, with a centre to centre distance of about mt. 4×4.
NB: Hercules may exhibit marked variations in colour due to the use of recycled plastics.


Material main: PE/PP
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Other
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: JE2
Uniclass 1.4 Description: Formwork
Uniclass 2015 Code: Pr_20_85_13
Uniclass 2015 Description: Concrete base and foundation products
NBS Reference Code: 15-05-15
NBS Reference Description: Concrete Foundation Systems
OmniClass Number: 23-13 31 17
OmniClass Title: Concrete Formwork
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Other

Name Value
Application foundation ; aerated crawl
Color gray/black
Depth 750
Height 750 ; 800 ; 850 ; 900 ; 950 ; 1000
Material PE/PP
Width 500

All BIM objects are real products from real manufacturers confirmed and approved