We are using cookies to provide our services

By using our services you agree to our use of cookies

Cuzco door 716 1 vantail

Unique ref.: PS_716-FR
Brand: Profils Systèmes
Product family: Porte d'entrée
Product group: Porte
Date of publishing: 2017-10-31
Edition number: 1
Type: Object (single object)
Download (2)
CUZCO® 716 series is the latest generation of heavy door with high thermal break performance by Profils Systèmes.
Thermal performances superior to RT 2012
Eligible for the Energy Transition Tax Credit
Multi-point lock (until 5 points)
Bi coloring possible
Design Factory Spirit® medalist
Preservation of tint guaranteed 25 years

New built

70mm thick tubular frame with 30mm to 35mm polyamide bar allowing an excellent insulation coefficient

Thermal performances:
With high performance thermal shield and Ug= 1.1 W/m²K Uw= 1.5 W/m²K
Uw= 1.2 W/m²K with Ug= 0.6 W/m²K

Technical characteristics:
Toughness class 8 (1 million cycles)
Double or triple glazing
Thickness of glazing until 52mm
Step for people with reduced mobility
2 choices of hinges: face-fixed pin hinges or classic
Water and air tightness by compression of 2 turning rabbet gaskets of EPDM when closing
Maximal dimensions (mm) :
• 1 leaf : L 1100 x H 2400mm
• 2 leafs : L 2000 x H 2400mm
Colors palette of the building and all particular colors by Profiles Systems : Terra Cigala®, Maohé®, Eclats Métalliques®, Profils Color®, Terre de Matières®

Material main: Aluminium
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Doors - Other
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-58-23
Uniclass 2.0 Description: Door Frames And Leaves
Uniclass 2015 Code: Pr_30_59_24_52
Uniclass 2015 Description: Metal doorsets
NBS Reference Code: 58-23
NBS Reference Description: Door Frames And Leaves
CSI MasterFormat 2014 Code: 08 11 16
CSI MasterFormat 2014 Title: Aluminum Doors and Frames
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
  • France

BIMobject SEEK Properties

Doors - Other

Name Value
Height 1800 mm — 2200 mm
Width 600 mm — 1000 mm

All BIM objects are real products from real manufacturers confirmed and approved