We are using cookies to provide our services

By using our services you agree to our use of cookies

Cuzco Door window 2 leaves visible opening

Unique ref.: PS_713-Pf-2
Brand: Profils Systèmes
Product family: Opening Hinge
Product group: Viewable opening
Date of publishing: 2017-10-31
Edition number: 1
Type: Object (single object)
Download (4)
CUZCO® 713 Series is the latest generation of high-performance thermal insulation of casement windows manufactured by Profils Systèmes.
3 models proposed:
• Euro groove
• Traditional frame for renovation
• 100 to 200mm single-piece frame for new built
Complies with RT 2012
Eligible for the Energy Transition Tax Credit
Optimized solar contributions
Reduced heating and lighting costs
Design Factory Spirit® medalist
Preservation of tint guaranteed 25 years

Adaptations:
New built, insulation thickness: 100, 120, 140, 160, 180 and 200 mm
Renovation

Frame C 90° 70mm/ Opening with glazing bead C 45° 78.1mm/ with 38mm polyamide bar, euro groove

Thermal performances:
With high performance thermal shield and Ug= 1.1 W/m²K
Uw until 1.3 W/m²K

Technical characteristics:
Double or triple glazing
Thickness of glazing from 24 to 50mm for the frame
And glazing from 24 to 59mm on the opening
Openings receive hardware for euro groove
Possibility of key lock: 3 points for euro groove
2 choices of hinges: classic or invisible
Water and airtightness ensured by the use of 2 barriers of gaskets (1 on the frame and 1 on the opening)
Installation system:
• Direct installation taped part with protected steel legs and pegged according to DTU 36-5
• With one-piece frame
Step for people with reduced mobility
Until 120kg/leaf
Colors palette of the building and 10 particular colors by Profiles Systems


Material main: Aluminium
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Height 1800 mm — 2200 mm
Width 1000 mm — 2000 mm

All BIM objects are real products from real manufacturers confirmed and approved