We are using cookies to provide our services

By using our services you agree to our use of cookies

Cuzco Fixed

Unique ref.: PS_713-Fixe
Brand: Profils Systèmes
Product family: Opening Hinge
Product group: Fixed Frames
Date of publishing: 2017-05-13
Edition number: 2
Type: Object (single object)
Download (4)
CUZCO® 713 Series is the latest generation of high-performance thermal insulation of casement windows manufactured by Profils Systèmes.
3 models proposed:
• Euro groove
• Traditional frame for renovation
• 100 to 200mm single-piece frame for new built
Complies with RT 2012
Eligible for the Energy Transition Tax Credit
Optimized solar contributions
Reduced heating and lighting costs
Design Factory Spirit® medalist
Preservation of tint guaranteed 25 years

Adaptations:
New built, insulation thickness: 100, 120, 140, 160, 180 and 200 mm
Renovation

Frame C90° of 70 mm with 38mm polyamide bar, euro groove

Thermal performances:
With high performance thermal shield and Ug= 1.1 W/m²K
Uw until 1.3 W/m²K

Technical characteristics:
Double or triple glazing
Thickness of glazing from 24 to 50mm for the frame
Air and water tightness ensured by the use of a gasket barrier
Installation system:
• Direct installation taped part with protected steel legs and pegged according to DTU 36-5
• With one-piece frame
Colors palette of the building and 10 particular colors by Profiles Systems


Material main: Aluminium
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Height 500 mm — 2300 mm
Width 450 mm — 1200 mm

All BIM objects are real products from real manufacturers confirmed and approved