We are using cookies to provide our services

By using our services you agree to our use of cookies

Pergolas & AAS Patio roofs

Unique ref.: PS_414P-Bio
Brand: Profils Systèmes
Product family: Pergola&Roof
Product group: Pergola Bioclimatic
Date of publishing: 2018-02-13
Edition number: 1
Type: Object (single object)
Download (1)

Profils Systèmes has developed a new system of profiles for the creation of design spaces of type Pergolas & AAS Patio roofs.
The rotation of its slats ensures sun protection and natural ventilation, the solar gains are thus
optimized. High mechanical strength and perfectly waterproof WALLIS & OUTDOOR® offers a optimum thermal comfort and use.
Its range up to 7 meters allows large dimensions and many configurations thanks to its corner modules, offsets posts.

Large sizes :
• Up to 7000x4500mm self-standing with concealed fastening
• Up to 5000x5000mm with tubular slats
• Max height 3000mm
• Trapezoid shapes

Many possible configurations :
• Wall fixing
• Self standing
• Between walls

Posts :
• 135x135mm Aluminium posts invisible fixtures
• 105x105mm aluminium posts (AAS and patio roofs of lean-to)
• Offset posts

Blades :
• Extruded aluminium rotating blades, 100% recyclable 6060 alloy
• 135° slat adjustment for modulating the sun’s rays and the ventilation fow

Weather Proofing :
• Totally weatherproof in closed position
• Water run-off via edge gutter with rainwater downpipe in any chosen corner
• Maximum snow load : 90 kg/m2
• Floor plate or embedded fastenin

Options :
• Blinds : glazed or opaque doors, fixed or sliding ; blinds ; ZipSCREEN solar protection
• Climate rain detector ; wind sensor for anti-lift-off in strong winds ; temperature sensor in the central control unit to protect against snow and ice
• Heating
• Mist cooler
• LED Lighting

Material main: Aluminium
Material secondary:
Designed in: France
Manufactured in: France

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Object
Uniclass 1.4 Code: L4211
Uniclass 1.4 Description: Canopies
Uniclass 2.0 Code: SS-25-50-45-10
Uniclass 2.0 Description: Canopy Systems
Uniclass 2015 Code: Ss_25_50_45_10
Uniclass 2015 Description: Canopy systems
NBS Reference Code: 25-50-45-10
NBS Reference Description: Canopy Systems
CSI MasterFormat 2014 Code: 10 73 16
CSI MasterFormat 2014 Title: Canopies
OmniClass Number: 23-17 21 11 11 13
OmniClass Title: Louvered Canopies
CSI UniFormat II Code: B1020
CSI UniFormat II Title: Roof Construction
This product is available in:
  • France

BIMobject SEEK Properties

Landscaping - Outdoor Furniture

Name Value
Application Outdoor
Depth 4500 mm — 5000 mm
Height 1 mm — 3000 mm
Length 5000 mm — 7000 mm
Material Aluminium

All BIM objects are real products from real manufacturers confirmed and approved