Publish your products
Fixed Aluminum Industrial Stairway With Bar Grating Treads
Archived

Fixed Aluminum Industrial Stairway With Bar Grating Treads

Industrial Stairs

The two most important features of Precision’s PS series Industrial Stairs are easy installation and no maintenance. The relative weight of these units compared to a steel unit makes it a breeze to install and its aluminum construction also makes it virtually maintenance free. Precision’s Fixed Industrial Stairs are built to meet or exceed OSHA 1910.24. Unlike vertical and inclined ladders, industrial stairs have a climbing angle of 30 to 50 degrees which means the user can carry items such as toolboxes, equipment, crates, etc. up and down these stairs and meet OSHA code when accessing mezzanines, catwalks, roof hatches, etc. As with all of Precision’s ladders and stairways, industrial stairs are built to project conditions and shipped to the job site completely fabricated ready for installation.

P. O Box 2279
Morristown, TN 37816-2279
Phone: (800) 225-7814
Fax: (423) 586-2091
Email: info@precisionladders.com
Technical specification
  • Unique ref.precision-ladders-ps-3
  • Product familyStairs
  • Product groupIndustrial Stairway
  • TypeObject (single object)
  • Date of publishing2018-12-10
  • Edition number2
Related
  • Material mainAluminium
Classification
  • BIMobject CategoryConstruction - Stairs
  • IFC classificationStair
  • UNSPSC nameStair parts
  • UNSPSC code30161908
  • Uniclass 2015 CodeEF_35_10
  • Uniclass 2015 DescriptionStairs
  • CSI MasterFormat 2014 Code05 51 00
  • CSI MasterFormat 2014 TitleMetal Stairs
  • OmniClass Number23-17 23 17
  • OmniClass TitleStairs
  • CSI UniFormat II CodeC2010
  • CSI UniFormat II TitleStair Construction
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit