We are using cookies to provide our services

By using our services you agree to our use of cookies

GYPREX Registrable suspended ceiling LISO 625X1250-COM CANTONEIRA

Unique ref.: registrable_suspended_ceiling_gyprex_liso_625x1250-com_cantoneira
Brand: Placo Brasil
Product family: ceiling
Product group: Placo clean
Date of publishing: 2018-03-06
Edition number: 1
Type: Object (single object)
Download (1)
Placo Solution made removable ceiling made of plasterboard and steel frames. It has practicality of installation and easy access to the plenum and is indicated for indoor environment.

The Placo Cleanable ceiling system consists of Plasteboard laminated, plaster, vinylic finish Gyprex (12,5mm) and steel frames. It is indicated for indoor environment and can be applied in dry areas or where cleanliness must be very high.

Material main: Plaster
Material secondary: Steel
Designed in: Brazil
Manufactured in: Brazil
Weight Net (Kg): 9

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Drywall
UNSPSC code: 30161503
Uniclass 1.4 Code: JK10
Uniclass 1.4 Description: Plasterboard dry lining/partitions/ceilings
Uniclass 2.0 Code: PR-45-52-63
Uniclass 2.0 Description: Plasterboard Panels
Uniclass 2015 Code: Ss_30_25_10
Uniclass 2015 Description: Board ceiling systems
NBS Reference Code: 45-52-63
NBS Reference Description: Plasterboard Panels
CSI MasterFormat 2014 Code: 09 29 00
CSI MasterFormat 2014 Title: Gypsum Board
OmniClass Number: 23-15 19 23
OmniClass Title: Ceilings
CSI UniFormat II Code: C3030
CSI UniFormat II Title: Ceiling Finishes
This product is available in:
South America
  • Brazil

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Application Ceiling
Fire Resistance Class II A
Material Plaster

All BIM objects are real products from real manufacturers confirmed and approved