We are using cookies to provide our services

By using our services you agree to our use of cookies

OmniSpot LED Track Heads

Unique ref.: omnispot_led_track_heads
Brand: Philips Lightolier
Product family: Track
Product group: Track Heads
Date of publishing: 2017-08-16
Edition number: 1
Type: Object (single object)
Download (36)
OmniSpot LED cylinder is designed to meet the most demanding retail lighting challenges through sleek and discrete aesthetics while providing a high center beam candlepower and efficacy performance. OmniSpot LED cylinder allows for less than 1" of space between the track head and track in the ceiling.

Features:
1. LED board: COB LED.
2. Integrated housing heat sink: Impact extrusion aluminum maintains LED junction temperature for min of 50,000 hr lifetime (pending) at 70% lumen maintenance.
3. Track attachment fitting: Locking lever for mechanical/electrical connection.
4. Aperture Ring: Included with luminaire. Die cast aluminum, powder coated to match other components. Easily threads on and off without use of tools to access reflector and install accessories. Accepts a maximum of 1 film and 1 snoot.
5. Mounting arm: Die-cast aluminum.
6. Movable brass contact: Brass extends for connection to 2nd circuit (Advent track only).
7. Pivot mounts: Allows for 350° horizontal. Vertical rotation of +⁄- 90° from vertical aim to the floor.
8. Interchangeable optics: High efficiency metalized coating providing up to 98% total reflectivity for optimal light quality, beam control and punch. Reflector has lens attached which protects reflector finish and LEDs from contamination. Tool-less installation. Reflector sold separately to allow field replaceability.
10.Finishes: Powder coated. Electrical (electronic power supply) Input voltage: 120V, 60Hz Input power: 12W Efficacy: 98lm/W (nominal) @ 3000K High power factor: >0.9 CRI: 80-85 (typical)
Labels
cULus Listed.
5 year warranty.
ENERGY STAR® certified (except any combinations containing CrispWhite, 80CRI 40K, or accessories).

Source - LED
Voltage(s) - 120
Lumens - 1000, 2000, 600
Input watts - 12, 25, 6
Colour Temperature - 2700, 3000, 3500, 4000
CRI - 80, 90
Shape - Round
Mounting type(s) - Track


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
IFC classification: Light Fixture
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved