We are using cookies to provide our services

By using our services you agree to our use of cookies

Finiré® 3" Square LED Recessed Lighting, Adjustable, Ivalo

Unique ref.: lutron-3inch-finire-square-adjustable
Brand: Lutron Electronics
Product family: General Luminaries, Directional
Product group: Ivalo Collection
Date of publishing: 2016-10-19
Edition number: 1
Type: Object (single object)
Download (10)

Finiré LED Recessed Lighting, from the Lutron Ivalo Collection, eliminates the guesswork of ensuring compatibility between LED fixtures, drivers and controls while guaranteeing high efficacy performance. Finiré works with Hi-lume® LED driver compatible controls and dimmers, with products such as RadioRA® 2 and HomeWorks® QS.

Features
  • 3" Downlight, Adjustable luminaires suitable for a variety of applications
  • Standard Lutron 1% driver with the new soft-on and fade-to-black dimming Ecosystem option
  • Standard 97 CRI Xicato LEDs
  • Field changeable beam spread reflector and trim assemblies
  • Field replaceable LED module and driver
  • Extended LED driver and lamp life — the fixture is rated for 50,000 hours
  • 10 year limited warranty
  • Fixture options:
    • Round, Square, Trimmed, Trimless, Pinhole, and Slotted Pinhole options
    • 17W (650m-1100lm) models providing light output equivalent to 60-75W incandescent lighting
    • NEW 29W (1750lm) Non-IC option available
    • Energy-compliant options meeting ENERGY STAR and California Title 24 standards
    • IC Airtight and Non-IC housings
    • 2700K, 3000K, 3500K Color Temperatures
    • 15°, 28°,40° and 60° field changeable beam spreads


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Fixture Finish - Color Matte White ; Matte Black ; Silver ; Bronze ; Clear Anodized / White ; Clear Chrome / White ; Silver / White ; Black Chrome / White
Fixture Material 20 ga Steel
Lamp Type LED
Lamps - Total Wattage 17 ; 29
Overall Length 3
Overall Width 3
Tilt Angle 0 deg — 40 deg
Voltage 120 V | 120 V - 277 V
Weight 7.2 ; 8.9

Lutron Electronics

Properties

Name Value
Beam Angles 15 deg | 28 deg | 40 deg | 60 deg
Lens Frosted Glass | Solite Glass | Wall Wash
Housing Non-IC | IC

All BIM objects are real products from real manufacturers confirmed and approved