We are using cookies to provide our services

By using our services you agree to our use of cookies

Structural Decking LHP200

Unique ref.: lhp-200
Brand: Lindab
Product family: Steel profiles
Product group: Structural Decking
Width (mm): 800
Height (mm): 200
Date of publishing: 2018-01-10
Edition number: 1
Type: Object (single object)
Download (4)
The LHP 200 is our wide span profile - often used in arenas or other large buildings. The profile is available in galvanized and interior white, with optional perforation for better sound performance.
The profile is mounted with special reinforcement profiles at support, why Lindab assists in designing for proper static design.

CE-marked according to EN1090. Calculation, with reference to Software DIMP, according to EN 1993-1-3, EN 1993-1-5.
Normal thickness tolerance according to EN 10143. Material S420GD+Z275 or S350GD+Z275 according to EN 10346.


Material main: Galvanized steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Steel profiles
UNSPSC code: 30102304
Uniclass 1.4 Code: JG30
Uniclass 1.4 Description: Metal profiled sheet decking
Uniclass 2.0 Code: EE-20-10-20
Uniclass 2.0 Description: Roofs Decking
Uniclass 2015 Code: Pr_25_71_51_52
Uniclass 2015 Description: Metal profiled sheets
NBS Reference Code: 20-10-20
NBS Reference Description: Roofs Decking
CSI MasterFormat 2014 Code: 05 30 00
CSI MasterFormat 2014 Title: Metal Decking
OmniClass Number: 23-13 39 33
OmniClass Title: Roof Decking
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Structural Decking
Color Galvanized ; Interior White
Finish Galvanized ; Polyester
Height 200
Material Galvanized
Width 800

All BIM objects are real products from real manufacturers confirmed and approved