We are using cookies to provide our services

By using our services you agree to our use of cookies

Structural Decking LHP130

Unique ref.: lhp-130
Brand: Lindab
Product family: Steel profiles
Product group: Structural Decking
Width (mm): 945
Height (mm): 130
Date of publishing: 2018-01-10
Edition number: 1
Type: Object (single object)
Download (4)
The LHP 130 combines high load capacity with efficient assembly. The profile can be supplied with color side up or color side down - your way of assembling decides how you want it delivered. With a 945 mm wide width, the assembly goes fast and less effort is required to screw the overlap. The profile is available in galvanized and interior white, with optional perforation for better sound performance.
For static design and calculations, use Lindabs own developed software Lindab StructuralDesigner which you will find on Lindabs website.
For information about geometry and section properties, use Lindabs web application EC3Library which you will find on Lindabs website.

CE-marked according to EN1090. Calculation, with reference to Lindab StructuralDesigner, according to EN 1993-1-3, EN 1993-1-5, NDP
Normal thickness tolerance according to EN 10143. Material S420GD+Z275 or S350GD+Z275 according to EN 10346.


Material main: Galvanized steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Steel profiles
UNSPSC code: 30102304
Uniclass 1.4 Code: JG30
Uniclass 1.4 Description: Metal profiled sheet decking
Uniclass 2.0 Code: EE-20-10-20
Uniclass 2.0 Description: Roofs Decking
Uniclass 2015 Code: Pr_25_71_51_52
Uniclass 2015 Description: Metal profiled sheets
NBS Reference Code: 20-10-20
NBS Reference Description: Roofs Decking
CSI MasterFormat 2014 Code: 05 30 00
CSI MasterFormat 2014 Title: Metal Decking
OmniClass Number: 23-13 39 33
OmniClass Title: Roof Decking
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Czech Republic
  • Denmark
  • Hungary
  • Norway
  • Poland
  • Romania
  • Slovakia
  • Sweden

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Structural Decking
Color Galvanized ; Interior White
Finish Galvanized ; Polyester
Height 130
Material Galvanized
Width 945

All BIM objects are real products from real manufacturers confirmed and approved