We are using cookies to provide our services

By using our services you agree to our use of cookies

Tile Bridge 4" & 8" Diameter

Unique ref.: Tile_Bridge
Brand: Lencore
Product family: n.FORM Mass Notification
Product group: Tile Bridge
Date of publishing: 2017-07-04
Edition number: 1
Type: Object (single object)
Download (1)
FUNCTION
The Tile Bridge is a load-bearing T-bar support designed to sustain the weight of an 7 1/8” or 4 1/2” speaker, grille and protection enclosure in suspended ceiling construction. Use of the Tile Bridge improves environmental safety and eliminates unsightly sag in 2’-by-2’ and 2’-by-4’ acoustic ceiling tiles.
CONSTRUCTION
+ Load-bearing T-support + Capable of sustaining weight of any Lencore 7 1/8” or 4 1/2” ceiling plate, grille, and enclosure in suspended ceiling installations + Size – 23 3/4” W x 3/4 H x 14 1/2” D TB-8: 7 1/8" knockout TB-4: 4 1/2" knockout + Material - Aluminum


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76111
Uniclass 1.4 Description: Audio systems
Uniclass 2.0 Code: PR-16-06
Uniclass 2.0 Description: Audio And Video Controls
Uniclass 2015 Code: Pr_70_75_04
Uniclass 2015 Description: Audio, data and visual outlet plates and controllers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment

BIMobject SEEK Properties

Electronics - Audio

Name Value
Cover Material Aluminum
Depth 14.5
Height 0.75
Installation Locations Ceilings
Width 23.75

All BIM objects are real products from real manufacturers confirmed and approved