We are using cookies to provide our services

By using our services you agree to our use of cookies

SST Speaker

Unique ref.: SST_Speaker
Brand: Lencore
Product family: n.FORM Mass Notification
Product group: Speakers
Date of publishing: 2017-07-04
Edition number: 1
Type: Object (single object)
Download (1)


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76111
Uniclass 1.4 Description: Audio systems
Uniclass 2.0 Code: PR-16-06
Uniclass 2.0 Description: Audio And Video Controls
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 16-06
NBS Reference Description: Audio And Video Controls
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 17 13 19
OmniClass Title: Speakers

BIMobject SEEK Properties

Electronics - Audio

Name Value
Cover Material Aluminum
Depth 6
Height 4" — 6"
Width 6

All BIM objects are real products from real manufacturers confirmed and approved