We are using cookies to provide our services

By using our services you agree to our use of cookies

Spectra i.Net® - Data Terminator

Unique ref.: Spectra_iNet_DataTerminator
Brand: Lencore
Product family: Spectra i.Net - Networked Sound Masking
Product group: Data Terminator
Date of publishing: 2017-10-03
Edition number: 1
Type: Object (single object)
Download (1)
Used at the last Operating Platform (OP), the Data Terminator ends the OP data run and paging and music channels. Each project requiring a data, page or music hookup uses only one terminator.

Constructed of brushed aluminum, the terminator houses a PC board and has an integrated 7” Cat 5e plenum rated, UL listed, 4 twisted pair cable with a RJ45 connector attached to it. The RJ45 connector is clicked into the last OP’s “OUT” data port. An integrated weight strap is attached for installation convenience. Connect the weight strap to the OP’s chain.

Technical Specifications
  • Enclosure: Brushed Aluminum or Black
  • Dimensions: 3 1/2" x 1 7/8" x 1"
  • Integrated Wire: Cat 5e, plenum rated, UL listed; 4 twisted pair cable with RJ45 connector
  • Safety Agency: UL and cUL Recognized


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76111
Uniclass 1.4 Description: Audio systems
Uniclass 2.0 Code: PR-16-06
Uniclass 2.0 Description: Audio And Video Controls
Uniclass 2015 Code: Pr_70_75_04
Uniclass 2015 Description: Audio, data and visual outlet plates and controllers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment

BIMobject SEEK Properties

Electronics - Audio

Name Value
Cover Material Aluminum
Depth 1
Height 1.875
Width 3.5

All BIM objects are real products from real manufacturers confirmed and approved