We are using cookies to provide our services

By using our services you agree to our use of cookies

Decorative Pendant Speaker

Unique ref.: pendantspeaker
Brand: Lencore
Product family: Speakers
Product group: Sound Masking Audio Equipment
Width (inches): 4
Depth (inches): 4
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Part of Lencore’s Spectra i.Net® & n.FORM™ systems, the Pendant Speaker offers a decorative, direct fired option when aesthetics is a concern.
With more open environments and exposed ceilings becoming the norm, a decorative solution for sound masking has been difficult to find. This commercial grade, direct fired speaker uses higher quality construction and sound quality than competitive systems.
The Pendant Speaker comes with a gem box for Cat5e connections at the deck location. The speakers can also be mounted to the ceiling or a beam and allow for Cat5e connections directly to the speaker.

Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: JW2
Uniclass 1.4 Description: Audio-visual
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment
CSI UniFormat II Code: E1010
CSI UniFormat II Title: Commercial Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved