We are using cookies to provide our services

By using our services you agree to our use of cookies

n.FORM™ Operating Platform (OP) Rack Mount

Unique ref.: nform_operating_platform_rack_mount
Brand: Lencore
Product family: n.FORM Mass Notification
Product group: Operating Platform
Date of publishing: 2017-10-03
Edition number: 1
Type: Object (single object)
Download (3)
The n.FORM™ OP Rack Mount delivers superior intelligible messaging, quadruples the number of speakers from one operating platform and has four times the number of channels, compared to the Spectra i.Net® OP – creating coverage up to 6 million square feet per system.

A SMARTER SYSTEM
Each Operating Platform includes:
  • Multiple sound masking sources which produce a sound that is random, making it exceptionally comfortable.
  • Independent equalizers provide unprecedented tuning where every channel of the system has a separate 1/3rd octave band equalizer or parametric equalizer.
The multidrop system and network is intelligent enough to bypass any failure to keep communicating throughout the entire network. Point-to-Point networks can not achieve this level of connectivity and diagnostic control.

STRONG FLEXIBILITY
Groupings of sound sources and channels let you customize an almost limitless number of zones for masking, paging and music, while maintaining the advantages of complete networked operation and control.

HIGHLIGHTED FEATURES
  • Each channel on the OP functions independently, and provides 16 non-coherent random sound sources per OP. Each OP is exactly
  • incoherent from all other OPs. Up to eight speakers can be programmed per channel.
  • An integral keypad for user input and setup, configuration and diagnostics
  • Removable rack mounting brackets
  • Each unit has 16 speaker channels with RJ45 connectors
  • 6 audio inputs can be routed to any channel
  • Temperature monitoring for amplifier
  • LED indicators for: Power, DSP (Status), Neuron Activity & Service, Fault


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76111
Uniclass 1.4 Description: Audio systems
Uniclass 2.0 Code: PR-16-06
Uniclass 2.0 Description: Audio And Video Controls
Uniclass 2015 Code: Pr_70_75_04
Uniclass 2015 Description: Audio, data and visual outlet plates and controllers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment

BIMobject SEEK Properties

Electronics - Audio

Name Value
Cover Material Aluminum
Depth 15.375
Height 5.25
Installation Locations Rack Mount
Width 17.25

All BIM objects are real products from real manufacturers confirmed and approved