We are using cookies to provide our services

By using our services you agree to our use of cookies

n.FORM™ Operating Platform (OP)

Unique ref.: nform_operating_platform
Brand: Lencore
Product family: n.FORM Mass Notification
Product group: Operating Platform
Date of publishing: 2017-10-03
Edition number: 1
Type: Object (single object)
Download (3)
The heart of the n.FORM™ engineered system solution for Mass NOP2 Notification and Emergency Communications (MNEC) is the n.FORM™ Operating Platform,, the primary sound source that produces, equalizes and distributes the sound for masking, music and paging.

Each OP:
  • Contains eight (8) output channels of masking and audio
  • Can drive a secondary (slave) OP with an additional eight (8) channels
  • Priority is programmed at the OP level
  • Monitors the amplifiers for status and condition
  • Monitors speakers and identifies number of speakers per channel
  • Monitors internal temperature – predicting thermal issues

Built from the Spectra i.Net® foundation, the n.FORM™ OP sound frequencies and contour can be adjusted and set to any point on the acoustical curve, from 20 Hz to 20 kHz. The Spectra i.Net® design was the first networked sound masking system to make fine-tuning the entire spectrum of sound possible.
Furthermore, the multi-drop system and network is intelligent enough to bypass any failure in the system to keep communicating throughout the entire network. Point-to-Point networks cannot achieve this level of connectivity and diagnostic control.

FLEXIBILITY
Groupings of sound sources and channels let you customize an almost limitless number of zones for mass notification, masking, paging and music, while maintaining the advantages of complete networked operation and control.

FEATURES AND CAPABILITIES
The remote control or i.LON® sends information and directions up to each OP within the network for system tuning and modifications.
The OP displays information on its new, larger, integrated LED display, including the specific address of the respective enclosure. This address aids in locating the correct OP in the ceiling plenum, when checking or modifying the system.
The OP checks during a diagnostic test for system performance, including the operation of the network, program, memory, power, and characteristics of sound masking.
  • Each channel on the OP functions independently, and provides four non-coherent random sound sources per OP. Each OP is exactly incoherent from all other OPs

INTEGRATION OF SEPARATE PAGING AND MUSIC CHANNELS
Each channel can be digitally controlled for zone management and changed on the fly without any change in wiring.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
IFC classification: Actuator
Uniclass 1.4 Code: L76111
Uniclass 1.4 Description: Audio systems
Uniclass 2.0 Code: PR-16-06
Uniclass 2.0 Description: Audio And Video Controls
Uniclass 2015 Code: Pr_70_75_04
Uniclass 2015 Description: Audio, data and visual outlet plates and controllers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment

BIMobject SEEK Properties

Electronics - Audio

Name Value
Cover Material Aluminum
Depth 8.375
Height 3.375
Width 12.375

All BIM objects are real products from real manufacturers confirmed and approved