We are using cookies to provide our services

By using our services you agree to our use of cookies

n.FORM™ Headend Rack Unit

Unique ref.: nFORM_Headend_Rack_Unit
Brand: Lencore
Product family: n.FORM Mass Notification
Product group: Headend
Date of publishing: 2017-10-03
Edition number: 1
Type: Object (single object)
Download (1)
Lencore's n.FORM™ Headend simplifies system design. The headend is pre-wired with standard system functionality such as pre-recorded messaging, text-to-speech, and variable audio inputs. This standardized system runs on an open-protocol platform which makes integration with third party systems simple, easy and effective.

This packaged approach is available in a rack mounted unit, and can be used in conjunction with the n.FORM™ Operating Platform Rack Unit, to sit in an IT, MDF or IDF closet. Features include:
  • Local and Global MPI
  • Text to speech
  • Pre-recorded messages
  • All features of the MPI-6
  • 3 mic pre-amps
  • Zone control relays for aux devices
  • External serial port for 3rd party device interface
  • On board i.LON SmartServer
  • Cloud server connection
  • Diagnostic keypad and display for monitoring several internal health parameters as well as setting up the unit.
  • Front panel push button controls for prerecorded messages, and zone paging.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76111
Uniclass 1.4 Description: Audio systems
Uniclass 2.0 Code: PR-16-06
Uniclass 2.0 Description: Audio And Video Controls
Uniclass 2015 Code: Pr_70_75_04
Uniclass 2015 Description: Audio, data and visual outlet plates and controllers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment

BIMobject SEEK Properties

Electronics - Audio

Name Value
Cover Material Aluminum
Depth 15.375
Height 5.25
Installation Locations Rack
Width 17.25

All BIM objects are real products from real manufacturers confirmed and approved