We are using cookies to provide our services

By using our services you agree to our use of cookies

Direct Fired Speaker Enclosure

Unique ref.: nform_Emerald_Direct_Fired_Speaker_Enclosure
Brand: Lencore
Product family: n.FORM Mass Notification
Product group: Speakers
Date of publishing: 2017-10-03
Edition number: 1
Type: Object (single object)
Download (1)
FUNCTION
For spot treatments or when ceiling or site conditions (such as a gypsum ceiling) prevent the use of in-plenum speakers, direct fired speakers may be necessary.
The direct fired speakers have decorative speaker grills that blend seemlessly into your designs. The flush mounted speaker gently introduces the sound masking directly into the environment below.
Speakers used in the n.FORM™ Emerald system are configured with integrated RJ45 connections for plug and play and ease of installation. The speakers feature an aluminum housing, 5-inch diameter with wide dispersion, and weigh
approximately four pounds each.
There are two speaker models available (6” & 4”) to accommodate various plenum depths. Speakers distribute sound masking, paging and/or music.
Changes to speaker settings can be made either at the OP by channel or at a wall location via hand held remote or through the system’s user interface on-site, off-site or around the world.

– SPEAKER ENCLOSURE
+ Aluminum Housing
+ Grill Cover: Metal screen, white with perforated grill
+ Lightweight Mounting Chain
+ Two speaker models available – 6” & 4”
– SPEAKER MODEL DIMENSIONS
LG035-G655
Height – 6”
Diameter – 6”
Weight – 4lbs
LG035-G654
Height – 4”
Diameter – 6”
Weight – 3lbs

– LOUDSPEAKER
+ 5-inch diameter, wide dispersion
+ Power Rating – 10 watts RMS
+ Frequency Response – 50 – 12,000 Hz
+ Impedance – 32 Ohms
+ Resonance – 80 Hz
+ Magnet Weight – 10 oz
+ Magnet Structure Weight – 26 oz
+ Cone – Formed Fiber
+ Cone Suspension – High Compliance Foam
+ Voice Coil – 1-inch diameter
+ Voice Coil Form –Anodized Aluminum
– PAGING INPUT
+ Via OP and MPI
– POWER REQUIREMENT
+ Powered by OP
– OUTPUT ADJUSTMENT
+ N/A
– WIRE REQUIREMENTS
+ All wire must be plenum rated and UL listed
+ Speakers use Cat 5e or equivalent, 4 twisted pair and RJ45 connectors
+ Straight cable – Pin 1 to Pin 1, Pin 2 to Pin 2, etc
– OTHER SYSTEM WIRE REQUIREMENTS
+ 16 gauge, plenum rated, stranded, 2-conductor wire (for power supply to OP)
MASKING/PAGING UNITS ARE UL LISTED FOR USE IN AIR HANDLING SPACES


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76111
Uniclass 1.4 Description: Audio systems
Uniclass 2.0 Code: PR-16-06
Uniclass 2.0 Description: Audio And Video Controls
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 16-06
NBS Reference Description: Audio And Video Controls
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 17 13 19
OmniClass Title: Speakers

BIMobject SEEK Properties

Electronics - Audio

Name Value
Cover Material Aluminum
Depth 6
Height 4" — 6"
Speaker Cover Material Galvalized Grill
Width 6

All BIM objects are real products from real manufacturers confirmed and approved