We are using cookies to provide our services

By using our services you agree to our use of cookies

Engineered System Solution Enclosure

Unique ref.: Engineered_System_Solution_Enclosure
Brand: Lencore
Product family: n.FORM Mass Notification
Product group: Engineered System Enclosure
Date of publishing: 2017-07-04
Edition number: 1
Type: Object (single object)
Download (2)
FUNCTION
For privacy, comfort, paging, audio and mass notification, Lencore offers clients the Engineered System Solution Enclosure.
This packaged approach provides clients with an enclosure that houses all of the system’s head-end equipment completely preinstalled and wired.
Typically installed in the Intermediate Distribution Frame (IDF), Main Distribution Frame (MDF), telephone or electrical closet. The enclosure is specified for inclusion with every Spectra i.Net® and n.FORM™ sound masking, paging, audio and mass notification system.
Customization to the system packages can be made based on the specific features and capabilities a client requires and the appropriate equipment installed in the enclosure.
The Engineered System Solution Enclosure packages are available in either wall mounted or rack mounted (3RU drawer option) for flexibility and ease of installation.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76111
Uniclass 1.4 Description: Audio systems
Uniclass 2.0 Code: PR-16-06
Uniclass 2.0 Description: Audio And Video Controls
Uniclass 2015 Code: Pr_70_75_04
Uniclass 2015 Description: Audio, data and visual outlet plates and controllers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment

BIMobject SEEK Properties

Electronics - Audio

Name Value
Cover Material Aluminum
Depth 6
Height 1' 0" — 2' 0"
Width 20

All BIM objects are real products from real manufacturers confirmed and approved