We are using cookies to provide our services

By using our services you agree to our use of cookies

Decorative Swivel Mount Rectangular Speaker

Unique ref.: Decorative_Swivel_Mount_Rectangular_Speaker
Brand: Lencore
Product family: n.FORM Mass Notification
Product group: Speakers
Date of publishing: 2017-10-03
Edition number: 1
Type: Object (single object)
Download (1)
FUNCTION
Lencore’s ceiling/wall mounted speakers are available when a surface-mounted speaker is desired or necessary due to site configuration or condition. The speaker is capable of supporting sound masking and paging.
The ceiling/wall mounted speakers are typically specified in atriums, historic buildings and other specialty areas where you cannot install a plenum mounted speaker.
The G690 speaker is designed with Emerald Technology and as part of the n.Form™ system:
  • Can detect speaker failure within any channel
  • Designed to meet voice intelligibility requirements to provide the clearest audio
Speakers used in the n.FORM™ system are configured with integrated RJ45 connections for plug and play and ease of installation. The ceiling/wall mounted speaker is available in white or black.
Each speaker comes with a mounting bracket that enables speaker to be installed center, right or left of bracket base. – SPEAKER ENCLOSURE + Speaker Body: Cabinet in white or black ABS material + Grill: Metal mesh grill with bracket and screw – SPEAKER MODEL DIMENSIONS G690 Height – 8” Width – 5 5/8” Depth - 5 1/3 – LOUDSPEAKER + Impedance – 32 Ohms + Resonance – 120 Hz + Magnet Weight – 5.4 oz – PAGING INPUT + Via Emerald Operating Platform (EOP) and MPI – POWER REQUIREMENT + Powered by Emerald Operating Platform (EOP) – OUTPUT ADJUSTMENT + N/A – WIRE REQUIREMENTS + Speakers use Cat 5e or equivalent, 4 twisted pair and RJ45 connectors – OTHER SYSTEM WIRE REQUIREMENTS + 16 gauge, plenum rated, stranded, 2-conductor wire (for power supply to EOP) MASKING/PAGING UNITS ARE UL LISTED FOR USE IN AIR HANDLING SPACES


Material main: ABS
Material secondary: Metal
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76111
Uniclass 1.4 Description: Audio systems
Uniclass 2.0 Code: PR-16-06
Uniclass 2.0 Description: Audio And Video Controls
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 17 13 19
OmniClass Title: Speakers

BIMobject SEEK Properties

Electronics - Audio

Name Value
Cover Material ABS
Depth 5.33
Height 8
Speaker Cover Material Metal
Width 5.625

All BIM objects are real products from real manufacturers confirmed and approved