We are using cookies to provide our services

By using our services you agree to our use of cookies

38 CM COMBI MICROWAVE OVEN

Unique ref.: KMQCX-38600
Brand: KitchenAid
Product family: Ovens
Product group: Microwave
Width (mm): 595
Height (mm): 385
Depth (mm): 468
Date of publishing: 2017-02-20
Edition number: 1
Type: Object (single object)
Download (8)
The unrivalled quality of the KitchenAid brand can be seen in smart functions, such as jet defrost and rapid preheat, Easy-to-Clean stainless steel surfaces and a hard-wearing, professional design. The state-of-the-art 3D microwave system guarantees perfect, even and fast cooking, while the exclusive Crisp Technology helps you to cut cooking times. This model is super spacious and has a large 33 cm turntable.


Material main: Stainless steel
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 30

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_70_65_51
Uniclass 2015 Description: Microwave ovens
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 23 25 21
OmniClass Title: Residential Microwave Ovens
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

All BIM objects are real products from real manufacturers confirmed and approved