We are using cookies to provide our services

By using our services you agree to our use of cookies

38 CM DOMINO INDUCTION TEPPANYAKI

Unique ref.: KHTD2-38510
Brand: KitchenAid
Product family: Hobs
Product group: Domino
Width (mm): 380
Height (mm): 64
Depth (mm): 510
Date of publishing: 2017-03-06
Edition number: 1
Type: Object (single object)
Download (8)
This 40 cm induction teppanyaki hob delivers 2.8 kW total power.
It features a timer, extra-power booster, residual heat indicator, overheat cut-out, auto switch off and a child safety lock..
Once installed, this induction hob is perfectly aligned with your worktop.


Material main: Metal
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 9.9

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 23 13 11
OmniClass Title: Residential Food Induction Cookers
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

All BIM objects are real products from real manufacturers confirmed and approved