We are using cookies to provide our services

By using our services you agree to our use of cookies

38 CM DOMINO GAS HOB

Unique ref.: KHDD2-38510
Brand: KitchenAid
Product family: Hobs
Product group: Domino
Width (mm): 380
Height (mm): 89
Depth (mm): 510
Date of publishing: 2017-03-06
Edition number: 1
Type: Object (single object)
Download (8)
The 38 cm gas hob offers a simple yet harmonious design that has been specially created to ensure the ultimate practical cooking experience.
It features two rapid and semi-rapid gas burners so you can serve up excellent results time after time. The cast-iron pan supports are dishwasher safe.
This 38 cm gas hob features the iXelium steel that uses an advanced nanotechnology treatment, which means the hob surface is significantly more resistant to scratches, yellowing and corrosion than conventional stainless steel, without changing its natural finish. It also offers a wok adapter.
Once installed, this induction hob is perfectly aligned with your worktop.


Material main: Metal
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 9.3

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

All BIM objects are real products from real manufacturers confirmed and approved