We are using cookies to provide our services

By using our services you agree to our use of cookies

120 CM ISLAND HOOD

Unique ref.: KEIPP-12020
Brand: KitchenAid
Product family: Hoods
Product group: Hoods
Width (mm): 1200
Height (mm): 643
Depth (mm): 706
Date of publishing: 2017-03-06
Edition number: 1
Type: Object (single object)
Download (8)
We recommend to regularly change your hood filter to maintain the performances of your appliance. See below the reference of the hood filter that matches this 120 cm island hood.


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 40.8

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_60_65_94_29
Uniclass 2015 Description: Fume capturing hoods
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 43 11
OmniClass Title: Residential Range Hoods
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

All BIM objects are real products from real manufacturers confirmed and approved