We are using cookies to provide our services

By using our services you agree to our use of cookies

Deluxe with Top Light Series 171-TL - Surface Mounted

Unique ref.: ketcham-deluxe-with-top-light-series-171-tl-surface
Brand: Ketcham Medicine Cabinets
Product family: Medicine Cabinets
Product group: Deluxe with Top Light Series
Width (inches): 16
Height (inches): 23.62
Depth (inches): 4.62
Date of publishing: 2018-05-16
Edition number: 1
Type: Object (single object)
Download (1)

The Deluxe with Top Light Series medicine cabinets are available in standard or LED lighting. Ideal for HUD housing and federal specifications.

Stainless Steel Frame surrounds all four sides of the mirror door with 90 degree angles in each corner.

This style is offered on the Accessible, Builders Grade, Deluxe, Deluxe Top Light, Deluxe Stainless Steel, Euroline and Lockable Series.

Features

  • 20 gauge white baked enamel steel bodies and doors
  • 3/16" first quality plate glass
  • Doors are mounted on full length piano hinge
  • Magnetic door catch
  • 1/4" adjustable glass shelves
  • Shelves mounted on locking adjustable aluminum shelf clips
  • Hard wire integral tip light features two light sockets - Standard
  • Integral hardwired LED lighting included - LED




Material main: Steel
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Storage
IFC classification: Furnishing Element
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-25 53 11 13 11
OmniClass Title: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Depth 4.625
Height 23.62
Mounting Surface
Number of Shelves 2
Width 16

All BIM objects are real products from real manufacturers confirmed and approved