We are using cookies to provide our services

By using our services you agree to our use of cookies

Pocket window 1 rail 1 leaf

Unique ref.: KLBG1R-1VTL
Brand: K.LINE
Product family: Coulissants
Product group: KL-BG
Date of publishing: 2017-10-18
Edition number: 2
Type: Object (single object)
Download (5)
1-leaf pocket window
  • 1 track
  • 160mm or 200mm sash
  • Complete thermal break (frame, opening and threshold)
  • Clipped window sill after frame mounting
  • Insulated glazing with argon filling

Bicolor (white inside / outside color) or single-colored.
  • Glazing thickness of 28 or 32 mm
  • Wheelchair accessible
  • Outside and inside handles


Material main: Aluminium
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Windows - Opening Slide
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Windows - Opening Slide

Name Value
Color - Exterior Yellow ; Red ; Blue ; Green ; Grey ; Brown ; White ; Black
Color - Interior White
Depth 160 mm — 200 mm
Frame Material Aluminium
Glazing Type Double ; Triple
Height 450 mm — 2450 mm
Solar Heat Gain Coefficient 0.39 — 0.54
Thermal Break (Y/N) Yes
U Value 1.2 — 1.6
Visible Transmittance 0.53 — 0.62
Width 600 mm — 1700 mm
Window Options Shutters ; Thresholds
Window Style 1-leaf ; Single ; Pocket ; Galandage

All BIM objects are real products from real manufacturers confirmed and approved