We are using cookies to provide our services

By using our services you agree to our use of cookies

Builders-Vinyl, Sliding 3-Panel O-X-O Door,

Unique ref.: sl-042
Brand: JELD-WEN Windows and Doors
Product family: Sliding Doors
Product group: Builders Vinyl Doors
Date of publishing: 2016-04-21
Edition number: 2
Type: Object (single object)
Download (3)
Made with high-quality, durable materials, JELD-WEN® Builders Vinyl windows and patio doors offer low maintenance and excellent energy efficiency. And with practical options like blinds between the glass, they also offer more than a touch of elegance.


Material main: PVC
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Description: Sliding doorset systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 32 16
CSI MasterFormat 2014 Title: Sliding Plastic-Framed Glass Doors
OmniClass Number: 23-17 11 23 13
OmniClass Title: Sliding All Glass Doors
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Sliding

Name Value
Door Style Sliding
Material Vinyl
Warranty Lifetime Limited Warranty

JELD-WEN Windows and Doors

Properties

Name Value
Vent Division 1/3 Vent | Non-Std Vent
Glass Color and Texture Clear | Bronze | Gray | Obscure | Rain | Reed | Glue Chip | Azurlite | Define Each Panel Separately
Grille Pattern Colonial (Even Rect Lites) | Prairie Frame | Prairie Glass | Colonial From Top Down | Pattern Per Drawing
Hardware Style D-Handle
Select Screen Mesh Type Fiberglass Mesh | Aluminum Mesh
Glazing Insulated
Low-E Low-E | Low-E 366 | No Low-E
Frame Type Nail Fin (1 1/4" setback) | Block Frame
Jamb Extension on Sill No
Glass Breakage Warranty No | Yes - RS Glass Package
Key Options No Key | Keyed | Keyed Alike
Perimeter Frame Options None
J Channel Filler None
IG Options None | Argon | High Altitude
Exterior Frame Options None | Groove Filler
Interior Frame Options None | Groove Filler | 1/2" Wall Return Accessory | 11/16" Wall Return Accessory | 3/4" Wall Return Accessory
Extension Jamb None | Jamb Extension Applied | Jamb Extension Loose
Handing OXO Opens Right/Outside Looking In | OXO Opens Left/Outside Looking In | XOO | OOX
Rating PG20 | DP+20/-20
Screen Screen | No Screen | Bundled Screen
Secondary Vent Stop Secondary Vent Stop | No Secondary Vent Stop
Extension Jamb Cut Type Square Cut
Select Screen Options Standard Screen Frame | Select Screen Frame
Glass Type Tempered | Laminated
Frame Color - Interior White | Desert Sand | Almond
Hardware Finish - Interior White | Desert Sand | Almond | Black | Nickel
Hardware Finish - Exterior White | Desert Sand | Almond | Black | Nickel
Frame Color - Exterior White | Desert Sand | Almond | Chestnut Bronze | Black | Dark Chocolate

All BIM objects are real products from real manufacturers confirmed and approved