We are using cookies to provide our services

By using our services you agree to our use of cookies

Brickmould Vinyl 3 Panel Sliding Patio Door (XOO)

Unique ref.: sl-040
Brand: JELD-WEN Windows and Doors
Product family: Sliding Patio Doors
Product group: Brickmould Vinyl Doors
Date of publishing: 2016-04-21
Edition number: 2
Type: Object (single object)
Download (3)
Brickmould Vinyl Windows and Patio Doors

For new construction, this patio door features brickmould and a nailing fin that creates a J-channel, allowing the siding to slip between the brickmould and nailing fin. This feature makes installation a breeze and produces a clean, streamlined appearance. This frame can be used in new construction applications and allows for faster, easier installations with more secure attachments.


Material main: PVC
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Description: Sliding doorset systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 32 16
CSI MasterFormat 2014 Title: Sliding Plastic-Framed Glass Doors
OmniClass Number: 23-17 11 23 13
OmniClass Title: Sliding All Glass Doors
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Sliding

Name Value
Cladding Material Vinyl
Color White, Desert Sand, Almond, Chestnut Bronze, Black, Dark Chocolate
Design Pressure 20
Door Height 4' 11 1/2" — 8' 0"
Door Jamb Depth 4 9/16" — 9 11/16"
Door Style 3 Panel Sliding Patio Door (XOO)
Door Trim Material Vinyl
Door Width 5' 11 1/2" — 12' 0"
Material Vinyl
Method of Operation Sliding
Rough Height 5' 0" — 8' 1/2"
Rough Width 6' 0" — 12' 1/2"
Solar Heat Gain Coefficient 0.22 — 0.65
U Value 0.24 — 0.47
Visible Light Transmission 0.52 — 0.68
Warranty Lifetime Limited Warranty

JELD-WEN Windows and Doors

Properties

Name Value
Vent Division 1/3 Vent | Non-Std Vent
Frame Type Brickmould
Glass Color and Texture Clear | Bronze | Gray | Obscure | Rain | Reed | Glue Chip | Azurlite | Define Each Panel Separately
Grille Pattern Colonial (Even Rect Lites) | Prairie Frame | Prairie Glass | Colonial From Top Down | Pattern Per Drawing
Hardware Style D-Handle
Select Screen Mesh Type Fiberglass Mesh | Aluminum Mesh
Glazing Insulated
Low-E Low-E | Low-E 366 | No Low-E
Jamb Extension on Sill No
Glass Breakage Warranty No | Yes - RS Glass Package
Key Options No Key | Keyed | Keyed Alike
Perimeter Frame Options None
Exterior Frame Options None
J Channel Filler None
IG Options None | Argon | High Altitude
Interior Frame Options None | Groove Filler | 1/2" Wall Return Accessory | 11/16" Wall Return Accessory | 3/4" Wall Return Accessory
Extension Jamb None | Jamb Extension Applied | Jamb Extension Loose
Rating PG20 | DP+20/-20
Screen Screen | No Screen | Bundled Screen
Secondary Vent Stop Secondary Vent Stop | No Secondary Vent Stop
Extension Jamb Cut Type Square Cut
Select Screen Options Standard Screen Frame | Select Screen Frame
Glass Type Tempered | Laminated
Frame Color - Interior White | Desert Sand | Almond
Hardware Finish - Interior White | Desert Sand | Almond | Black | Nickel
Hardware Finish - Exterior White | Desert Sand | Almond | Black | Nickel
Frame Color - Exterior White | Desert Sand | Almond | Chestnut Bronze | Black | Dark Chocolate

All BIM objects are real products from real manufacturers confirmed and approved