We are using cookies to provide our services

By using our services you agree to our use of cookies

ISOPAN Isocop

Unique ref.: Isocop
Brand: Isopan
Product family: Roof Panel
Product group: Double Metal Skin
Width (mm): 1000
Date of publishing: 2016-12-02
Edition number: 1
Type: Object (single object)
Download (2)
Polyurethane sandwich panel for roofing, with 5-ribs corrugated profile.

UTILIZATION
Isocop is a sandwich panel for roofing ideal for industrial, commercial and agricultural and zootechny facilities. Versatility, load resistance and an easy installation make Isocop a reliable solution for any kind of intervention, from a new construction to roof refurbishing.

CHARACTERISTICS
- Sandwich panel with double metal skin
- Polyurethane insulation
- 5-ribs corrugated profile
- Possibility of use for walls


Material main: Steel
Material secondary: Polyurethane
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Walls - Sandwich Panels
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: JM21
Uniclass 1.4 Description: Insulation with rendered finish
Uniclass 2.0 Code: PR-55-64-42
Uniclass 2.0 Description: Insulating Plasters

All BIM objects are real products from real manufacturers confirmed and approved