We are using cookies to provide our services

By using our services you agree to our use of cookies

ISOPAN Isobox Plissè

Unique ref.: Isobox_Plisse
Brand: Isopan
Product family: Wall Panel
Product group: Exposed fixing
Width (mm): 1000
Date of publishing: 2016-12-02
Edition number: 1
Type: Object (single object)
Download (2)
Polyurethane sandwich panel for walls, with micro-diamond finishing and exposed fixing. It can be installed vertically or horizontally.

UTILIZATION
Isobox plissè is a sandwich panel for covering used for walls of industrial facilities, garages and internal partitions.

CHARACTERISTICS
- Sandwich panel with double metal skin
- Polyurethane insulation
- Joint with exposed fixing
- It can be installed vertically or horizontally


Material main: Steel
Material secondary: Polyurethane
Designed in: Italy
Manufactured in: Germany

BIMobject Category: Walls - Sandwich Panels
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: JM21
Uniclass 1.4 Description: Insulation with rendered finish
Uniclass 2.0 Code: PR-55-64-42
Uniclass 2.0 Description: Insulating Plasters

All BIM objects are real products from real manufacturers confirmed and approved