Publish your products
EZ Mechanical Flex Coupling - Flexible DWV Coupling - 3"

EZ Mechanical Flex Coupling - Flexible DWV Coupling - 3"

The EZ Flex Coupling can be inserted between two aligned pipes by flexing the female ends back, inserting the coupling between the pipe, and then folding the ends back onto the pipe and tightening the clamps.

3″ EZ Mechanical Coupling (Black), expansion joint for vertical stacks

  • Decreases labor requirements
  • Reduces project costs by up to 40%
  • Speeds and simplifies installation
  • Cuts pipe and fittings cost by almost 50%
  • Reduces need for inserts, rods and hangers
  • Simplifies engineering/design layouts
Specification
  • 3″ EZ Mechanical Coupling (Black)
    Part #: 46050
    Model #: P35470D

    EZ Mechanical Flex Coupling: Fits in-between 2-1/2” space, connecting two sections of DWV pipe. Connects PVC to PVC or PVC to Cast Iron DWV Pipe.

Technical specification
  • Unique ref.ez-mechanical-flex-coupling-3
  • Product familyDrainage, Waste, Venting Drainage Fittings
  • Product groupFlexible Couplings
  • TypeObject (single object)
  • Date of publishing2026-06-05
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Pipes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit