We are using cookies to provide our services

By using our services you agree to our use of cookies

InviSense moisturesensor

Unique ref.: InviSense_moisturesensor
Brand: InviSense
Product family: Invisense
Product group: moisturesensor
Width (mm): 62
Height (mm): 77
Depth (mm): 0.06
Date of publishing: 2017-06-08
Edition number: 1
Type: Object (single object)
Download (9)
InviSense delivers a complete solution to wirelessly determine the relative humidity in buildings, such as Inside the sealant, behind different types of building panels and undercoat.

The sensor is thin (0.06 mm), flexible, extremely temperature resistant and has a long shelf life.

Format 62x77 mm.

The sensor is certified by Sunda Hus.
There is no energy-intensive technology on the sensor, so it has no battery life limitations, and it does not contribute to any radiation.

The function is such that it balances with ambient RH% and when measured with the handscanner, you get an answer that is translated into an RH% value.

The whole solution consists of:

- Sensors
- Piece of adhesive on carrier
- Hand Scanner
- Scan function to find the sensors
- Connect to computer for upload to cloud service
- Cloud Database
- Data Collection
- Analysis Services
- Enables connection to property system


Material main: Plastic
Material secondary: Copper
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 0.0008

BIMobject Category: Electrical - Sensors
IFC classification: Controller
Uniclass 1.4 Code: L78616
Uniclass 1.4 Description: Moisture detectors, meters
Uniclass 2015 Code: Pr_75_50_76
Uniclass 2015 Description: Sensors and detectors
NBS Reference Code: 16-76
NBS Reference Description: Sensors And Monitors
CSI MasterFormat 2014 Code: 28 36 33
CSI MasterFormat 2014 Title: Water Detection Sensors
OmniClass Number: 23-27 11 21 23
OmniClass Title: Level Sensors
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved