Publish your products
INTRA Sandcatcher E220
Intra
Archived

INTRA Sandcatcher E220

Sand catcher with a capacity of 3.5 liters. Intended for the collection and filtration of wastewater containing sand residue. Easy to fit under a sink or wash trough. Dimensions: 174 x 130 x 235 mm
Specification
  • It is easy to mount directly under a washbasin or a wash trough. The sand catcher is delivered with a flexible outlet that will enable straight or bent installation possibilities.
Technical specification
  • Unique ref.SAND-01
  • Product familyAccessories sanitary products
  • Product group391
  • TypeObject (single object)
  • Edition number1
  • Height (mm)174
  • Width (mm)130
  • Depth (mm)230
Related
  • Material mainStainless steel
  • Designed inNetherlands
  • Manufactured inChina
  • Weight Net (Kg)2.6
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeTE_70_10_70
  • Uniclass 2015 DescriptionDrainage equipment
  • CSI MasterFormat 2014 Code22 13 26
  • CSI MasterFormat 2014 TitleSanitary Waste Separators
  • OmniClass Number23-21 43 23 13
  • OmniClass TitlePortable Sanitary Waste Receptacles
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit