Publish your products
INTRA Omnia kitchen sink 600SF, univeral rim, incl waste & water trap
Intra
Archived

INTRA Omnia kitchen sink 600SF, univeral rim, incl waste & water trap

Inset kitchen sink with a universal flange which can be used for inset, under- and flushmounting. One large and spacious bowl. The austere lines and rounded corners provides a modern, but the harmonic expression. Delivers with basket waste, overflow and water trap. Intra Omnia is a new generation of kitchen sinks in a stylish Scandinavian design for the modern kitchen. The focus is on balanced clean design and functionality & quality. It is a stainless steel inset sink available in different models. In four practical bowl combinations, with and without drainer areas and in various sizes. Can be supplied with bowls to the right or to the left. All models have a universal rim that can be used for both inset, under and flush mounting. Practical optional accessories: chopping board in mahogany, glass table, black plastic colander and stainless steel colander, all designed for the Omnia family.
Specification
  • Intra Omnia specification Omnia inset sinks are available in the below variants: • Length: 595, 780, 970 mm • Width: 510 mm • Rim: Universal. For inset, under- or flush mounting. • Bowls to the right or to the left. • Bowl combinations: • OMNIA600SF, OMNIA 97SXF: 1 bowl (520 x 380 x 180 mm) • OMNIA 60SHF, OMNIA 97SHF: 1½ bowls (520 x 380 x 180 mm + 155 x 380 x 120 mm) • OMNIA 78SXHF, OMNIA 97SXHF: 1½ bowls (520 x 380 x 180 mm + 155 x 380 x 120 mm) • OMNIA 78DF, OMNIA 97DF: 2 bowls (520 x 380 x 180 mm x 2 bowls) • Material: EN 1.4301, AISI 304 stainless steel • Supplied with basket strainer, overflow and water trap.
Technical specification
  • Unique ref.OMNIA600SF
  • Product familyKitchen sink
  • Product group111
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)180
  • Width (mm)595
  • Depth (mm)510
Related
  • Material mainStainless steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_96_45
  • Uniclass 2015 DescriptionKitchen sinks
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks