Publish your products
INTRA Icon wall mounted Toilet paper holder big roll
Intra
Archived

INTRA Icon wall mounted Toilet paper holder big roll

Toilet big roll holder in stainless steel. For big roll, max D270mm. All products are created in stainless steel, a durable and hygienic material that is maintenance-free and easy to clean. Polished finish enhances the clean appearance.
Specification
  • Outer dimension: 300x300x120 mm Covers all the products needed to equip both small and large toilet Minimalist expression, the rounded corners that soften up the ground finish Easy to assemble Easy to clean Easy access to service
Technical specification
  • Unique ref.ICT4
  • Product familyHygiene products
  • Product group350
  • TypeObject (single object)
  • Edition number1
  • Height (mm)300
  • Width (mm)300
  • Depth (mm)120
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inSweden
  • Weight Net (Kg)3.7
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers