Publish your products
INTRA Icon wall mounted Paper dispenser
INTRA Icon wall mounted Paper dispenser
    Intra
    Archived

    INTRA Icon wall mounted Paper dispenser

    Paper dispenser for wall mounting. Suitable for all standard paper sizes. With re-fill window. Outer dimension: 300x300x120 mm Icon is a series designed by Odd Thorsen with a simple and straight style. All products are created in stainless steel, a durable and hygienic material that is maintenance-free and easy to clean. Polished finish enhances the clean appearance.
    Specification
    • Covers all the products needed to equip both small and large toilet Minimalist expression, the rounded corners that soften up the ground finish Easy to assemble Easy to clean Easy access to service
    Technical specification
    • Unique ref.ICPMM
    • Product familyHygiene products
    • Product group350
    • TypeObject (single object)
    • Date of publishing2017-11-12
    • Edition number1
    • Height (mm)300
    • Width (mm)300
    • Depth (mm)120
    Related
    • Material mainStainless steel
    • Designed inNorway
    • Manufactured inSweden
    • Weight Net (Kg)3.9
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers
    • OmniClass Number23-21 43 15 31
    • OmniClass TitleToilet Tissue Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit