Publish your products
INTRA Endura wash basin
Intra
Archived

INTRA Endura wash basin

Intra provides a wide range of basins for wall-, inset-, and under-mounting. We also offer vandal-resistant solutions. Stainless steel gives a modern, sleek impression, is maintenance-free and extremely durable. Wash basin, wall hung, with 1 1/4" grated waste, supporting bracket . Available with tap hole on request. Outer dimension: 331x350x150 mm.
Technical specification
  • Unique ref.ED2-0
  • Product familyHWB/Drink fount
  • Product group301
  • TypeObject (single object)
  • Date of publishing2017-11-12
  • Edition number1
  • Height (mm)150
  • Width (mm)331
  • Depth (mm)350
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)1.4
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit