Publish your products
INTRA Easy Automatic foam dispenser
Intra
Archived

INTRA Easy Automatic foam dispenser

Automatic Foam Soap Dispenser A foam drop is dispensed out of the nozzle on unit bottom each time its sensor is activated. Powered by 4 AA-size batteries (not included). Capacity: 33.8 oz. (1000 ml) of liquid foaming soaps within a wide range of viscosity.
Specification
  • Automatic Foam Soap Dispenser shall hold 33.8 oz (1000 ml) of liquid foaming soaps within the viscosity range of 5-1500cP (MPa∙s) and pH range of 5-9 and dispense in cycles of single shot foam volume ranging from 1/2 oz to 1/3 oz (7 cm³ to 9cm³) using 0.02 oz~0.03 oz (0.6~0.77 ml) liquid for each shot. Operation is initiated by hands-free sensor controlled bymicroprocessor digital circuitry powered by four (4) AA size 1.5V batteries (supplied by others) in a concealed compartmentand locked inside unit bottom. Unit shall be fabricated of 22 gauge (.031" [0.8] thick) type 304 stainless steel alloy 18-8 witha uniform satin finish over all exposed surfaces. Cover shall have lock keyed alike with other ASI washroom accessories. Unit shall have an LED to indicate function and operational condition on front face. Internal tank shall be translucent to show quantity of soap remaining at any time when cover is opened and shall be easily removed to facilitate filling and external storage of full tanks. Unit shall mount to wall on concealed base plate with screws secured under locked cover.
Technical specification
  • Unique ref.ASI20365
  • Product familyHygiene products
  • Product group351
  • TypeObject (single object)
  • Edition number1
  • Height (mm)276
  • Width (mm)140
  • Depth (mm)102
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit