Publish your products
INTRA Easy wall mounted waste
Intra
Archived

INTRA Easy wall mounted waste

Wall mounted waste holds 6.5 gal. [24.8 liters] of dry solid waste. Receptacle includes four (4) interior hooks for hanging a reusable heavy gauge vinyl liner bag with grommets. Receptacle is screw mounted to wall through keyhole slots on back of unit and is theft resistant after nstallation of concealed locking screw.
Specification
  • Unit is emptied by removing either disposable bag (supplied by others) or reusable liner bag (available separately) to empty into appropriate bulk collection container. Liner bag is washable and reusable and replacements are available should they be required (specify 58-PY). screws, specific chosen for wall type. Medium Capacity Waste Receptacle shall hold 6.5 gal. [24.8 liters] of dry solid waste and shall be 22 gauge type 304 stainless steel alloy 18-8. All exposed surfaces shall have a satin finish and be protected during shipment by PVC film easily removable after installation. Vertical front edges shall be rounded to 1/2" [13] radius for passer-by safety. Unit shall have no exposed fastening devices or spot welded seams and shall have hemmed top lip for user safety. Receptacle shall have four (4) interior hooks for hanging a reusable heavy gauge vinyl liner bag with grommets (to order replacements specify model 58-PY). Receptacle shall be screw mounted to wall through keyhole slots on back of unit and shall be theft resistant after installation of concealed locking screw.
Technical specification
  • Unique ref.ASI0828
  • Product familyHygiene products
  • Product group351
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)432
  • Width (mm)356
  • Depth (mm)165
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)3.9
Classification
  • BIMobject CategorySanitary - Waste Bins
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins
  • CSI MasterFormat 2014 Code11 82 13
  • CSI MasterFormat 2014 TitleSolid Waste Bins
  • OmniClass Number23-21 17 11
  • OmniClass TitleInterior Waste Bins
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit